FD-0
The FD series is an extremely compact differential unit that allows you to fine-tune the phase and timing during operation. The unit type is provided with the housing so additional gears or pulleys required for the machine can be directly mounted onto it.
Pancake
Key Features:
- Pancake component set
- Ultra compact differential unit
- Backlash is very small and unit requires no assembly adjustment
- Very large reduction ratios between the adjusting shaft and the output, it allows precision position adjustment and requires little torque for adjusting the shaft
- Easily installed into OEM equipment
- Consists of only four parts and is mounted coaxially
Request a Solid Model
Don't see what you need or not sure where to start? Our team can help you find the right gear for your application! |
|
Rotational direction and reduction ratio
The section describes how to uses the unit as differential unit.
(R indicates the reduction ratio value in the ratings table.)
Model Ordering Code
FD - | 20 - | 80 - | 0 - | G - | SP |
1 | 2 | 3 | 4 | 5 | 6 |
1. | Type | : FD series |
2. | Size | : 20 , 25 , 32 , 40 , 50 , 65 , 80 , 100 |
3. | Reduction Ratio | : 78 , 80 , 96 , 100 , 104 , 120 , 128 , 131 , 132 , 157 , 158 , 160 , 194 , 200 , 208 , 242 , 258 , 260 , 320 (Note : Ratio size depends upon unit size.) |
4. | Models and symbols |
: 0 = Unit type |
5. | Specification |
: G = Oil lubrication |
6. | SP | : Customized Specification |
List of Ratings
Rotational speed rpm | 3500 | 2850 | 1750 | 1450 | 1150 | 960 | 870 | 750 | 600 | 500 | Downloads | |||||||||||
Size | Gear Ratio | N.m | In.lb | N.m | In.lb | N.m. | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.m | In.lb | N.lm | In.lb | Unit Type |
20 | 80 | 29 | 257 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | 30 | 266 | PDF DXF |
100 | 30 | 266 | 31 | 274 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | 36 | 319 | ||
128 | 31 | 274 | 34 | 301 | 42 | 372 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | 43 | 381 | ||
160 | 32 | 283 | 35 | 310 | 42 | 372 | 45 | 398 | 48 | 425 | 49 | 434 | 49 | 434 | 49 | 434 | 49 | 434 | 49 | 434 | ||
25 | 80 | 46 | 407 | 50 | 443 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | 57 | 504 | PDF DXF |
100 | 49 | 434 | 53 | 469 | 67 | 593 | 67 | 593 | 79 | 699 | 79 | 699 | 79 | 699 | 79 | 699 | 79 | 699 | 79 | 699 | ||
120 | 52 | 460 | 55 | 487 | 70 | 620 | 70 | 620 | 80 | 708 | 82 | 726 | 89 | 788 | 91 | 805 | 96 | 850 | 96 | 850 | ||
160 | 54 | 478 | 57 | 504 | 71 | 628 | 73 | 646 | 80 | 708 | 83 | 735 | 89 | 788 | 92 | 814 | 98 | 867 | 108 | 956 | ||
200 | 55 | 487 | 59 | 522 | 71 | 628 | 74 | 655 | 80 | 708 | 84 | 743 | 89 | 788 | 92 | 814 | 98 | 867 | 108 | 956 | ||
32 | 78 | 98 | 867 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | 108 | 956 | PDF DXF |
100 | 108 | 956 | 118 | 1044 | 137 | 1212 | 147 | 1301 | 157 | 1389 | 157 | 1389 | 157 | 1389 | 157 | 1389 | 157 | 1389 | 157 | 1389 | ||
131 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 206 | 1823 | ||
157 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 216 | 1912 | ||
200 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 216 | 1912 | ||
260 | 108 | 956 | 118 | 1044 | 137 | 1212 | 157 | 1389 | 167 | 1478 | 176 | 1558 | 176 | 1558 | 196 | 1735 | 206 | 1823 | 216 | 1912 | ||
40 | 80 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | 196 | 1735 | PDF DXF |
100 | 235 | 2080 | 245 | 2168 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | 265 | 2345 | ||
128 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 372 | 3292 | 372 | 3292 | 372 | 3292 | ||
160 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 392 | 3469 | 421 | 3726 | 451 | 3991 | ||
200 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 392 | 3469 | 421 | 3726 | 451 | 3991 | ||
258 | 235 | 2080 | 245 | 2168 | 294 | 2602 | 314 | 2779 | 343 | 3036 | 363 | 3213 | 372 | 3292 | 392 | 3469 | 421 | 3726 | 451 | 3991 | ||
50 | 80 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | 353 | 3124 | PDF DXF |
100 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | 559 | 4947 | ||
120 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 666 | 5894 | 666 | 5894 | 666 | 5894 | 666 | 5894 | 666 | 5894 | ||
160 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 676 | 5983 | 696 | 6160 | 754 | 6673 | 794 | 7027 | 843 | 7461 | ||
200 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 676 | 5983 | 696 | 6160 | 754 | 6673 | 794 | 7027 | 843 | 7461 | ||
242 | 441 | 3903 | 470 | 4160 | 549 | 4859 | 588 | 5204 | 637 | 5637 | 676 | 5983 | 696 | 6160 | 754 | 6673 | 794 | 7027 | 843 | 7461 | ||
65 | 78 | - | - | - | - | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | 764 | 6761 | PDF DXF |
104 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1190 | 10532 | 1190 | 10532 | 1190 | 10532 | 1190 | 10532 | 1190 | 10532 | ||
132 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | ||
158 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | ||
208 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | ||
260 | - | - | - | - | 1030 | 9116 | 1100 | 9735 | 1180 | 10443 | 1250 | 11063 | 1290 | 11417 | 1380 | 12213 | 1460 | 12921 | 1570 | 13895 | ||
80 | 80 | - | - | - | - | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | 1370 | 12125 | PDF DXF |
96 | - | - | - | - | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | 1800 | 15930 | ||
128 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2710 | 23984 | 2710 | 23984 | 2710 | 23984 | ||
160 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | ||
194 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | ||
258 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | ||
320 | - | - | - | - | 2040 | 18054 | 2180 | 19293 | 2340 | 20709 | 2490 | 22037 | 2570 | 22745 | 2740 | 24249 | 2950 | 26108 | 3130 | 27701 | ||
100 | 80 | - | - | - | - | 2470 | 21860 | 2470 | 21860 | 2470 | 21860 | 2470 | 21860 | 2470 | 21860 | 2740 | 24249 | 2470 | 21860 | 2470 | 21860 | PDF DXF |
100 | - | - | - | - | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | 3720 | 32922 | ||
120 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 4740 | 41949 | 4740 | 41949 | 4740 | 41949 | ||
160 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 | ||
200 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 | ||
242 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 | ||
320 | - | - | - | - | 3720 | 32922 | 3980 | 35223 | 4280 | 37878 | 4560 | 40356 | 4710 | 41684 | 5010 | 44339 | 5390 | 47702 | 5720 | 50622 |
Product Drawing
Unit type (FD-0)
Unit: mm
Symbol /Size | 20 | 25 | 32 | 40 | 50 | 65 |
80 |
100 |
ØA | 85 | 95 | 120 | 145 | 185 | 235 |
290 |
360 |
ØB(h7) | 52 | 65 | 85 | 100 | 125 | 140 |
180 |
210 |
ØC | 20 | 30 | 40 | 50 | 60 | 70 |
90 |
110 |
D | 73 | 81 | 95 | 113 | 132 | 147 |
178 |
212 |
Mass(kg) | 2.0 | 2.6 | 5.0 | 8.3 | 17 | 34 |
59 |
118 |
Component type (FD-2)
Unit: mm
Symbol /Size | 20 | 25 | 32 | 40 | 50 | 65 |
80 |
100 |
ØA(g7) | 70 | 85 | 110 | 135 | 170 | 215 |
265 |
330 |
B | 12 | 14 | 18 | 21 | 26 | 35 |
41 |
50 |
C | 1 | 1 | 1 | 1 | 1 | 1 |
1 |
1 |
D | 25 | 29 | 37 | 43 | 53 | 71 |
83 |
101 |
Mass(kg) | 0.6 | 1.0 | 2.0 | 3.6 | 7.2 | 14 |
26 |
48 |
Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.