FHA-C Hollow Shaft Servo Actuators | Harmonic Drive

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


FHA-C Rotary Actuator

These rotary servo actuators utilize Harmonic Drive® precision gears combined with a performance matched brushless servo motor and incremental encoder. The FHA has a low profile form factor and features a hollow shaft through the center of the output. This hollow shaft feature may be used to pass cables, tubing or lasers through the axis of rotation.

The FHA series is designed to operate with a wide range of third-party drivers, as well as Harmonic Drive LLC’s DDP Series and RTL Series.

Key Features:

  • Zero backlash
  • New ratios added: 80:1 & 120:1
  • High torque
  • Large center through hole
  • Compact cylindrical design
  • Availability of a series of multifunctional control units
  • Driver Communication - DDP & RTL (CANopen®), REL (EtherCat®) & HA-800 (available for MechatroLink™ and CC-Link®)
  • Safety Standard: EN60034-1:2010

Manual

FHA 17 24V Spec Sheet

DXF CAD Files

PDF Drawings

3D CAD Files

Contact our experts to find the right solution and get started today!


Ordering Code

FHA - 17 C - 50 - US250 - B - SP
1 2 3 4 5 6 7

1. Model

FHA-C Series

2. Size

17, 25, 32, 40

3. Design Version

C

4. Gear Ratio

50, 80, 100, 120, 160

5. Encoder Specification

US250 - Incremental encoder with 14 wire 2500p/rev
E250 - Incremental encoder with 4 wire 2500p/rev

6. Option symbols

Please refer to the table below for available options

7. Special specification

Blank - Standard product
SP____ - Special specification code

Available Options

Symbol Detail
A 100VAC power supply (Available for size 17,25, and 32)
B With Brake
L Position sensors
C With connectors
K Rear exiting cable
F5 5 meter cables for each motor cable and encoder cable
E 24VDC power supply (Size 17 only)

Specifications

Refer to the FHA-C User Manual and FHA-17C 24V spec sheet for more details
*1:Quad encoder resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
**** Driver Communication - DDP & RTL (CanOpen®), REL (EtherCat®) & HA-800 ( available for MechatroLink™ and CC-Link®)

Outline Drawing

Dimensions

Unit: mm

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday