| Series | Size | Ratio | Type |
|---|---|---|---|
| SHF | 40 | 50 | 2A-GR |
| Gear Model Number |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
| Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
| Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
| Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
| Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
| Mass | kg | |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 137 | Nm |
| Limit for Average Torque | 196 | Nm |
| Limit for Repeated Peak Torque | 402 | Nm |
| Limit for Momentary Peak Torque | 686 | Nm |
| Starting Torque | 50 | Ncm |
| Backdriving Torque | 30 | Nm |
| Ave. Input Speed | 3,000 | rpm |
| Standard Accuracy | 1 | arc min |
| Mass | 1.87 | kg |
| Torsional Stiffness | ||
|---|---|---|
| T1 | 54 | Nm |
| K1 | 10 | 10^4 Nm / rad |
| T2 | 196 | Nm |
| K2 | 14 | 10^4 Nm / rad |
| K3 | 18 | 10^4 Nm / rad |