| Series | Size | Ratio | Type |
|---|---|---|---|
| FBS | 32 | 30 | 2UH |
| Gear Model Number |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
| Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
| Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
| Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
| Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
| Mass | kg | |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 30 | Nm |
| Limit for Average Torque | 48 | Nm |
| Limit for Repeated Peak Torque | 48 | Nm |
| Limit for Momentary Peak Torque | 96 | Nm |
| Starting Torque | 54 | Ncm |
| Backdriving Torque | 23 | Nm |
| Ave. Input Speed | 2,300 | rpm |
| Standard Accuracy | 3 | arc min |
| Mass | 2.2 | kg |
| Torsional Stiffness | ||
|---|---|---|
| T1 | 16 | Nm |
| K1 | 2.1 | 10^4 Nm / rad |
| T2 | 55 | Nm |
| K2 | 2.4 | 10^4 Nm / rad |
| K3 | 2.9 | 10^4 Nm / rad |
| Output Bearing | ||
|---|---|---|
| Pitch Circle Diameter (dp) | 0.08 | m |
| Offset (R) | 0.01 | m |
| Basic Dynamic Rated Load (C) | 109 | 10^2 N |
| Basic Static Rated Load (Co) | 179 | 10^2 N |
| Allowable Moment Load (Mc) | 129 | Nm |
| Moment Stiffness (Km) | 31 | 10^4 Nm / rad |