Series | Size | Ratio | Type |
---|---|---|---|
CSF | 8 | 30 | 1U-CC-F |
Featuring a flange output, this gearhead is designed to be coupled directly to a high performance small servomotor.
Gear Model Number |
Gear Dimensions (see drawing) | ||
---|---|---|
Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
Mass | kg |
Gear Performance Data | ||
---|---|---|
Rated Torque L10 | 0.9 | Nm |
Limit for Average Torque | 1.4 | Nm |
Limit for Repeated Peak Torque | 1.8 | Nm |
Limit for Momentary Peak Torque | 3.3 | Nm |
Starting Torque | 1.3 | Ncm |
Backdriving Torque | 0.7 | Nm |
Ave. Input Speed | 3,500 | rpm |
Standard Accuracy | 2 | arc min |
Mass | 0.1 | kg |
Torsional Stiffness | ||
---|---|---|
T1 | 0.29 | Nm |
K1 | 0.03 | 10^4 Nm / rad |
T2 | 0.75 | Nm |
K2 | 0.04 | 10^4 Nm / rad |
K3 | 0.05 | 10^4 Nm / rad |
Output Bearing | ||
---|---|---|
Pitch Circle Diameter (dp) | 0.02 | m |
Basic Dynamic Rated Load (C) | 21.6 | 10^2 N |
Basic Static Rated Load (Co) | 19 | 10^2 N |
Allowable Moment Load (Mc) | 3.46 | Nm |
Moment Stiffness (Km) | 0.27 | 10^4 Nm / rad |