| Series | Size | Ratio | Type |
|---|---|---|---|
| SHF | 58 | 100 | 2SO |
| Gear Model Number |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
| Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
| Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
| Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
| Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
| Mass | kg | |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 696 | Nm |
| Limit for Average Torque | 1,060 | Nm |
| Limit for Repeated Peak Torque | 1,590 | Nm |
| Limit for Momentary Peak Torque | 3,180 | Nm |
| Backdriving Torque | Nm | |
| Ave. Input Speed | 2,200 | rpm |
| Standard Accuracy | 1 | arc min |
| Mass | 13.5 | kg |
| Torsional Stiffness | ||
|---|---|---|
| T1 | 168 | Nm |
| K1 | 40 | 10^4 Nm / rad |
| T2 | 598 | Nm |
| K2 | 61 | 10^4 Nm / rad |
| K3 | 71 | 10^4 Nm / rad |
| Output Bearing | ||
|---|---|---|
| Pitch Circle Diameter (dp) | 0.19 | m |
| Offset (R) | 0.06 | m |
| Basic Dynamic Rated Load (C) | 874 | 10^2 N |
| Basic Static Rated Load (Co) | 1,710 | 10^2 N |
| Allowable Moment Load (Mc) | 2,180 | Nm |
| Moment Stiffness (Km) | 531 | 10^4 Nm / rad |