Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


FHA-Mini Rotary Actuator

The FHA-C Mini Series is a family of extremely compact Actuators that deliver high torque with exceptional accuracy and repeatability. The actuator combines a high precision Harmonic Drive® gear component with a pancake brushless servo motor. An incremental or multi-turn absolute encoder is integrated to provide high resolution velocity and position feedback. The large cross roller output bearing allows heavy loads to be mounted directly to the actuator without the need for additional support. New options now available: Dual Absolute Encoder and panel mount connectors!

FHA mini actuators are designed to work with a number of servo drives, including REL, RTL, DDP and HA-680 from Harmonic Drive, and MELSERVO-J4 (SSCNET III/H) from Mitsubishi. FHA mini is also available with a servo drive directly integrated into the actuator.

Key Features:

  • Zero backlash
  • Compact Form Factor
  • Hollow-shaft design (for incremental encoder only)
  • Available with an Incremental, Multi-turn Absolute or Dual Absolute Encoder [new!]
  • Robust Cross Roller Output Bearing Supports High Loads
  • High torque/weight and torque/volume ratio
  • New Panel Mount Connectors option
  • Connects directly with Mitsubishi MELSERVO-J4 (SSCNET III/H)
  • FHA mini is also available with an integrated servo drive [new!]
  • Safety Standard: EN60034-1:2010 (not all models, contact us for details)

Catalog

DXF CAD Files

PDF Drawings

3D CAD Files

Don't see what you need or not sure where to start?

Our team can help you find the right actuator for your application!


Ordering Code (with Incremental Encoder)

FHA - 8 C - 50 US200 C - E K - SP
1 2 3 4 5 6 7 8 9

Ordering Code (with or Single or Dual Absolute Encoder)

FHA - 8 C - 50 - 12S17b A - C - SP
1 2 3 4 5 6 7 8

1. only available with single absolute encoder

2. 24VDC only, contact us for other voltages

Specifications

*Incremental encoder resolution at the output of the actuator = (encoder resolution) x 4 x (gear ratio)
Absolute encoder resolution at the output of the actuator = (encoder bit count) x (gear ratio)
** Driver Communication - DCJ (Step & Direction / Analog), DDP (CanOpen®), REL (EtherCat®), HA-680 & HA-800 available for MechatroLink™ and CC-Link®

Options for Panel Mount Connectors [Available for 24VDC version only]

Outline Drawing (Incremental encoder)

Product Drawing

Dimensions (Incremental encoder)

mm

Actuator Model A ±1 øB øC h7 øD h7 øE F G ±30 Mass (kg)
FHA-8C 50 66 49 33.5 6.2 48.5 300 0.4
FHA-11C 60 80 59 41 8 56 300 0.62
FHA-14C 75 100 74 52.5 13.5 66 300 1.2

Outline Drawing (Absolute encoder)

Product Drawing

Dimensions (Absolute encoder)

Actuator Model A ±1 øB øC h7 øD h7 øE F G ±30 Mass (kg)
FHA-8C 50 66 49 48 33.5 61.8 300 0.50
FHA-11C 60 80 59 58 41 68.5 300 0.75
FHA-14C 75 100 74 73 52.5 78 300 1.3

Optional Extension Cables

Encoder Cable

Motor Cable

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday